How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| V: | 2.51 in | AJ: | 7.25 |
| AA: | 12.06 | AE2: | 0.57 |
| LL: | 2.95 in | I: | 5.02 in |
| H: | 0.53 in | G: | 2.87 |
| L1: | 10.01 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.625 |
| P: | 3.51 in | U: | 0.875 in |
| AB: | 5.57 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Model Code: | 32YFC | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.91 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

