How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | BF: | 0.53 |
| BD: | 9 | L1: | 10.01 in |
| U: | 0.875 in | I: | 5.02 in |
| AA: | 12.06 | AF: | 0.25 |
| AE2: | 0.57 | T: | 1.625 |
| L: | 6.76 in | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.87 | AK: | 8.5 |
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | D: | 4.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.57 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

