How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AF: | 0.25 |
| U: | 0.875 in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| D: | 4.19 | AE2: | 0.57 |
| AK: | 8.5 | AB: | 5.57 |
| BD: | 9 | LL: | 2.95 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 2.51 in |
| G: | 2.87 | H: | 0.53 in |
| AA: | 12.06 | T: | 1.625 |
| L: | 6.76 in | P: | 3.51 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Bore Code: | 26 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.84 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

