How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.57 | LL: | 2.95 in |
| H: | 0.53 in | AB: | 5.57 |
| L: | 6.76 in | BE1: | 0.5 in |
| AA: | 12.06 | U: | 0.875 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 7.25 | T: | 1.625 |
| P: | 3.51 in | L1: | 10.01 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

