How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | U: | 0.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 2.87 | V: | 2.51 in |
| P: | 3.51 in | LM: | 9.01 |
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.25 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AK: | 4.5 | L: | 6.76 in |
| BD: | 5.88 | T: | 1.625 |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.03 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Ratio: | 10:1 | Series Code: | OE |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

