How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 6.31 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 12.06 |
| AE2: | 0.57 | L: | 6.76 in |
| T: | 1.625 | AB: | 5.57 |
| AF: | 0.25 | G: | 2.87 |
| LM: | 9.01 | BF: | 0.41 |
| D: | 4.19 | I: | 5.02 in |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

