How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | G: | 2.87 |
| AE2: | 0.57 | L: | 6.76 in |
| AB: | 5.57 | T: | 1.625 |
| BF: | 0.41 | AF: | 0.25 |
| AA: | 12.06 | P: | 3.51 in |
| H: | 0.53 in | AG: | 6.31 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | D: | 4.19 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

