How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | LM: | 9.01 |
| AF: | 0.25 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.625 |
| D: | 4.19 | AE2: | 0.57 |
| AB: | 5.57 | AK: | 4.5 |
| L: | 6.76 in | AJ: | 5.88 |
| I: | 5.02 in | U: | 0.875 in |
| LL: | 2.95 in | P: | 3.51 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

