How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | V: | 2.51 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 6.31 | T: | 1.625 |
| LM: | 9.01 | U: | 0.875 in |
| LL: | 2.95 in | BE: | 0.38 in |
| G: | 2.87 | BD: | 5.88 |
| L: | 6.76 in | BF: | 0.41 |
| D: | 4.19 | AA: | 12.06 |
| AB: | 5.57 | AE2: | 0.57 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

