How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AB: | 5.57 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | L: | 6.76 in |
| AA: | 12.06 | T: | 1.625 |
| AK: | 4.5 | LL: | 2.95 in |
| AG: | 6.31 | I: | 5.02 in |
| H: | 0.53 in | AJ: | 5.88 |
| V: | 2.51 in | P: | 3.51 in |
| BF: | 0.41 | LM: | 9.01 |
| BD: | 5.88 | D: | 4.19 |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Model Code: | 32YFC | Ratio: | 15:1 |
| Bore Code: | 26 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.28 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

