How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AA: | 12.06 |
| L: | 6.76 in | BF: | 0.41 |
| I: | 5.02 in | LL: | 2.95 in |
| BE: | 0.38 in | U: | 0.875 in |
| AG: | 6.31 | T: | 1.625 |
| G: | 2.87 | AE2: | 0.57 |
| V: | 2.51 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.25 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | LM: | 9.01 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 4.19 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

