How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 9.01 |
| AB: | 5.57 | U: | 0.875 in |
| D: | 4.19 | AF: | 0.25 |
| H: | 0.53 in | L: | 6.76 in |
| AG: | 6.31 | BD: | 5.88 |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
| P: | 3.51 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| T: | 1.625 | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.19 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

