How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| LL: | 2.95 in | BD: | 5.88 |
| L: | 6.76 in | T: | 1.625 |
| U: | 0.875 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 9.01 |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.57 | H: | 0.53 in |
| BE: | 0.38 in | AA: | 12.06 |
| BF: | 0.41 | D: | 4.19 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
Technical Specifications
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.19 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

