How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | BE: | 0.38 in |
| I: | 5.02 in | AB: | 5.57 |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | L: | 6.76 in |
| V: | 2.51 in | P: | 3.51 in |
| LM: | 9.01 | D: | 4.19 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AA: | 12.06 |
| AF: | 0.25 | U: | 0.875 in |
| AK: | 4.5 | LL: | 2.95 in |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.19 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

