How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AG: | 6.31 | V: | 2.51 in |
| L: | 6.76 in | I: | 5.02 in |
| H: | 0.53 in | AE2: | 0.57 |
| LL: | 2.95 in | BE: | 0.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| AA: | 12.06 | LM: | 9.01 |
| G: | 2.87 | AB: | 5.57 |
| P: | 3.51 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.25 |
| T: | 1.625 | D: | 4.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

