How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.76 in |
| H: | 0.53 in | U: | 0.875 in |
| AK: | 4.5 | LL: | 2.95 in |
| BE: | 0.38 in | LM: | 9.01 |
| T: | 1.625 | V: | 2.51 in |
| G: | 2.87 | AB: | 5.57 |
| AE2: | 0.57 | I: | 5.02 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | D: | 4.19 |
| AG: | 6.31 | AJ: | 5.88 |
| P: | 3.51 in | BD: | 5.88 |
Technical Specifications
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

