How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| AA: | 12.06 | BD: | 5.88 |
| AF: | 0.25 | AJ: | 5.88 |
| AB: | 5.57 | AG: | 6.31 |
| BF: | 0.41 | T: | 1.625 |
| AK: | 4.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| D: | 4.19 | U: | 0.875 in |
| BE: | 0.38 in | LM: | 9.01 |
| LL: | 2.95 in | AE2: | 0.57 |
| H: | 0.53 in | I: | 5.02 in |
Technical Specifications
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 3.47 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

