How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| P: | 3.51 in | AE2: | 0.57 |
| L: | 6.76 in | BD: | 5.88 |
| AA: | 12.06 | T: | 1.625 |
| AB: | 5.57 | AG: | 6.31 |
| AJ: | 5.88 | G: | 2.87 |
| I: | 5.02 in | V: | 2.51 in |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 9.01 | U: | 0.875 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

