How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AF: | 0.25 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 4.19 | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | L: | 6.76 in |
| AG: | 6.31 | H: | 0.53 in |
| LL: | 2.95 in | BD: | 5.88 |
| I: | 5.02 in | T: | 1.625 |
| U: | 0.875 in | AE2: | 0.57 |
| BE: | 0.38 in | AA: | 12.06 |
| BF: | 0.41 | V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Bore Code: | 26 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

