How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| LM: | 9.01 | LL: | 2.95 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 2.87 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 3.51 in |
| AF: | 0.25 | L: | 6.76 in |
| T: | 1.625 | BF: | 0.41 |
| V: | 2.51 in | AB: | 5.57 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AE2: | 0.57 |
| D: | 4.19 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 7.84 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

