How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AF: | 0.25 |
| LM: | 9.01 | AJ: | 5.88 |
| AE2: | 0.57 | D: | 4.19 |
| BF: | 0.41 | L: | 6.76 in |
| AA: | 12.06 | U: | 0.875 in |
| T: | 1.625 | I: | 5.02 in |
| AK: | 4.5 | AG: | 6.31 |
| BE: | 0.38 in | G: | 2.87 |
| P: | 3.51 in | V: | 2.51 in |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 26 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

