How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 4.19 |
| U: | 0.875 in | H: | 0.53 in |
| I: | 5.02 in | AB: | 5.57 |
| AA: | 12.06 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| T: | 1.625 | AG: | 6.31 |
| G: | 2.87 | BD: | 5.88 |
| LM: | 9.01 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BF: | 0.41 | LL: | 2.95 in |
| L: | 6.76 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

