How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AG: | 6.31 | T: | 1.688 |
| L: | 6.76 in | AK: | 4.5 |
| AA: | 12.06 | LL: | 2.95 in |
| LM: | 9.01 | G: | 2.87 |
| BF: | 0.41 | I: | 5.02 in |
| U: | 0.875 in | AE2: | 0.57 |
| AF: | 0.25 | D: | 4.19 |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 5.57 | P: | 3.51 in |
Technical Specifications
| Ratio: | 10:1 | Model Code: | 32YFC |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Series Code: | OE | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 7.03 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

