How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 5.57 |
| D: | 4.19 | AG: | 6.31 |
| G: | 2.87 | BE: | 0.38 in |
| I: | 5.02 in | AF: | 0.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AK: | 4.5 |
| U: | 0.875 in | BD: | 5.88 |
| P: | 3.51 in | V: | 2.51 in |
| AE2: | 0.57 | T: | 1.688 |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 12.06 | L: | 6.76 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 7.03 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

