How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | U: | 0.875 in |
| AA: | 12.06 | AJ: | 5.88 |
| L: | 6.76 in | LL: | 2.95 in |
| AK: | 4.5 | BD: | 5.88 |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.41 | LM: | 9.01 |
| AB: | 5.57 | AF: | 0.25 |
| D: | 4.19 | BE: | 0.38 in |
| I: | 5.02 in | H: | 0.53 in |
| AE2: | 0.57 | T: | 1.688 |
Technical Specifications
| Ratio Range: | 100:1 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Assembly: | YFC-2 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Output RPM: | 17.5 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

