How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AG: | 6.31 | AE2: | 0.57 |
| AJ: | 5.88 | T: | 1.688 |
| U: | 0.875 in | L: | 6.76 in |
| LL: | 2.95 in | I: | 5.02 in |
| LM: | 9.01 | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | G: | 2.87 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 100:1 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

