How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| AK: | 4.5 | AG: | 6.31 |
| H: | 0.53 in | L: | 6.76 in |
| AJ: | 5.88 | AE2: | 0.57 |
| BF: | 0.41 | U: | 0.875 in |
| D: | 4.19 | AA: | 12.06 |
| LL: | 2.95 in | AF: | 0.25 |
| G: | 2.87 | P: | 3.51 in |
| BD: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | T: | 1.688 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.28 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 32YFC |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

