How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | P: | 3.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| L: | 6.76 in | I: | 5.02 in |
| AJ: | 5.88 | AB: | 5.57 |
| U: | 0.875 in | LL: | 2.95 in |
| V: | 2.51 in | G: | 2.87 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | T: | 1.688 |
| BF: | 0.41 | AF: | 0.25 |
| H: | 0.53 in | D: | 4.19 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 4.19 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

