How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L: | 6.76 in |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LL: | 2.95 in |
| BF: | 0.41 | AF: | 0.25 |
| AG: | 6.31 | AB: | 5.57 |
| BE: | 0.38 in | T: | 1.688 |
| BD: | 5.88 | G: | 2.87 |
| D: | 4.19 | AA: | 12.06 |
| AK: | 4.5 | LM: | 9.01 |
| P: | 3.51 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.47 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

