How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | H: | 0.53 in |
| AB: | 5.57 | BF: | 0.41 |
| LM: | 9.01 | L: | 6.76 in |
| AJ: | 5.88 | D: | 4.19 |
| V: | 2.51 in | I: | 5.02 in |
| AF: | 0.25 | T: | 1.688 |
| AG: | 6.31 | P: | 3.51 in |
| AE2: | 0.57 | LL: | 2.95 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AK: | 4.5 |
| AA: | 12.06 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 70 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

