How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AA: | 12.06 | G: | 2.87 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.25 | I: | 5.02 in |
| L: | 6.76 in | U: | 0.875 in |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | BF: | 0.41 |
| T: | 1.688 | D: | 4.19 |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

