How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 12.06 |
| P: | 3.51 in | I: | 5.02 in |
| D: | 4.19 | U: | 0.875 in |
| AJ: | 5.88 | G: | 2.87 |
| AE2: | 0.57 | L: | 6.76 in |
| T: | 1.688 | AF: | 0.25 |
| V: | 2.51 in | LM: | 9.01 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 6.31 | LL: | 2.95 in |
| BF: | 0.41 | AB: | 5.57 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.14 | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

