How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| L: | 6.76 in | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.19 |
| AE2: | 0.57 | LM: | 9.01 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.688 | LL: | 2.95 in |
| AK: | 4.5 | P: | 3.51 in |
| AB: | 5.57 | I: | 5.02 in |
| U: | 0.875 in | G: | 2.87 |
| AF: | 0.25 | AA: | 12.06 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.91 | Ratio: | 50:1 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

