How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| AG: | 6.31 | H: | 0.53 in |
| I: | 5.02 in | AE2: | 0.57 |
| AB: | 5.57 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| L: | 6.76 in | AF: | 0.25 |
| D: | 4.19 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.688 |
| AJ: | 5.88 | LL: | 2.95 in |
| LM: | 9.01 | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.91 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

