How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| AE2: | 0.57 | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.76 in | LL: | 2.95 in |
| AJ: | 5.88 | G: | 2.87 |
| AA: | 12.06 | P: | 3.51 in |
| LM: | 9.01 | T: | 1.688 |
| D: | 4.19 | I: | 5.02 in |
| AF: | 0.25 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

