How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 6.31 |
| AA: | 12.06 | V: | 2.51 in |
| AK: | 4.5 | I: | 5.02 in |
| AE2: | 0.57 | G: | 2.87 |
| LL: | 2.95 in | P: | 3.51 in |
| LM: | 9.01 | L: | 6.76 in |
| U: | 0.875 in | AB: | 5.57 |
| AF: | 0.25 | D: | 4.19 |
| H: | 0.53 in | T: | 1.688 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
Technical Specifications
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output RPM: | 233 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

