How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| AA: | 12.06 | AB: | 5.57 |
| LM: | 9.01 | BD: | 5.88 |
| LL: | 2.95 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| D: | 4.19 | V: | 2.51 in |
| U: | 0.875 in | BE: | 0.38 in |
| P: | 3.51 in | G: | 2.87 |
| AE2: | 0.57 | BF: | 0.41 |
| AF: | 0.25 | H: | 0.53 in |
| AK: | 4.5 | L: | 6.76 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

