How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BF: | 0.41 |
| AK: | 4.5 | AA: | 12.06 |
| P: | 3.51 in | U: | 0.875 in |
| LL: | 2.95 in | AE2: | 0.57 |
| AF: | 0.25 | AJ: | 5.88 |
| I: | 5.02 in | G: | 2.87 |
| AB: | 5.57 | AG: | 6.31 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| V: | 2.51 in | LM: | 9.01 |
Technical Specifications
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Series Code: | OE |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 1.03 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

