How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.19 |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| G: | 2.87 | BE1: | 0.5 in |
| AB: | 5.57 | P: | 3.51 in |
| LL: | 2.95 in | L1: | 10.01 in |
| L: | 6.76 in | V: | 2.51 in |
| AA: | 12.06 | AG: | 6.31 |
| H: | 0.53 in | AE2: | 0.57 |
| BF: | 0.53 | U: | 0.875 in |
| AJ: | 7.25 | AF: | 0.25 |
| I: | 5.02 in | BD: | 9 |
Technical Specifications
| Model Code: | 32YFC | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Ratio: | 10:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio Range: | 10:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

