How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AG: | 6.31 | AE2: | 0.57 |
| D: | 4.19 | AA: | 12.06 |
| U: | 0.875 in | H: | 0.53 in |
| I: | 5.02 in | AJ: | 7.25 |
| P: | 3.51 in | LL: | 2.95 in |
| BF: | 0.53 | AB: | 5.57 |
| AF: | 0.25 | BE1: | 0.5 in |
| AK: | 8.5 | T: | 1.688 |
| G: | 2.87 | L1: | 10.01 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.03 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Model Code: | 32YFC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

