How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 0.875 in |
| BF: | 0.53 | L1: | 10.01 in |
| AF: | 0.25 | L: | 6.76 in |
| LL: | 2.95 in | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | BD: | 9 |
| G: | 2.87 | AE2: | 0.57 |
| AA: | 12.06 | AK: | 8.5 |
| AG: | 6.31 | I: | 5.02 in |
| T: | 1.688 | P: | 3.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.28 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Model Code: | 32YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

