How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| AB: | 5.57 | LL: | 2.95 in |
| G: | 2.87 | L: | 6.76 in |
| BD: | 9 | T: | 1.688 |
| P: | 3.51 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| H: | 0.53 in | AA: | 12.06 |
| AG: | 6.31 | U: | 0.875 in |
| AF: | 0.25 | I: | 5.02 in |
| BF: | 0.53 | L1: | 10.01 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.28 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

