How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| LL: | 2.95 in | U: | 0.875 in |
| AJ: | 7.25 | D: | 4.19 |
| BF: | 0.53 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AE2: | 0.57 | L: | 6.76 in |
| BE1: | 0.5 in | V: | 2.51 in |
| BD: | 9 | T: | 1.688 |
| I: | 5.02 in | AK: | 8.5 |
| P: | 3.51 in | L1: | 10.01 in |
| G: | 2.87 | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.19 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Model Code: | 32YFC |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

