How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 12.06 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.57 | AG: | 6.31 |
| D: | 4.19 | AF: | 0.25 |
| LL: | 2.95 in | I: | 5.02 in |
| H: | 0.53 in | T: | 1.688 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 2.51 in | L1: | 10.01 in |
| P: | 3.51 in | AB: | 5.57 |
| BD: | 9 | G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 3.47 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

