How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L: | 6.76 in |
| AG: | 6.31 | AB: | 5.57 |
| U: | 0.875 in | D: | 4.19 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 2.95 in | I: | 5.02 in |
| BD: | 9 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| T: | 1.688 | P: | 3.51 in |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Ratio: | 25:1 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

