How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| L: | 6.76 in | L1: | 10.01 in |
| H: | 0.53 in | D: | 4.19 |
| V: | 2.51 in | T: | 1.688 |
| I: | 5.02 in | AJ: | 7.25 |
| AG: | 6.31 | LL: | 2.95 in |
| G: | 2.87 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AF: | 0.25 | AE2: | 0.57 |
| U: | 0.875 in | P: | 3.51 in |
| BD: | 9 | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

