How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BE1: | 0.5 in |
| D: | 4.19 | BF: | 0.53 |
| H: | 0.53 in | I: | 5.02 in |
| L: | 6.76 in | AE2: | 0.57 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | T: | 1.688 |
| L1: | 10.01 in | AJ: | 7.25 |
| AA: | 12.06 | V: | 2.51 in |
| P: | 3.51 in | G: | 2.87 |
| AB: | 5.57 | BD: | 9 |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Output RPM: | 58.3 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

