How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| L: | 6.76 in | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.51 in |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.57 | D: | 4.19 |
| L1: | 10.01 in | AA: | 12.06 |
| AJ: | 7.25 | AF: | 0.25 |
| AG: | 6.31 | BD: | 9 |
| AB: | 5.57 | LL: | 2.95 in |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Model Code: | 32YFC |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.35 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

