How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.688 |
| AK: | 8.5 | L1: | 10.01 in |
| V: | 2.51 in | U: | 0.875 in |
| P: | 3.51 in | AG: | 6.31 |
| AF: | 0.25 | AB: | 5.57 |
| D: | 4.19 | AE2: | 0.57 |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | I: | 5.02 in |
| AJ: | 7.25 | L: | 6.76 in |
| G: | 2.87 | AA: | 12.06 |
| BF: | 0.53 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.35 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Output RPM: | 43.8 |
| Series Code: | OE | Ratio: | 40:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

