How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| AE2: | 0.57 | BE1: | 0.5 in |
| I: | 5.02 in | AK: | 8.5 |
| AJ: | 7.25 | L: | 6.76 in |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.53 | G: | 2.87 |
| P: | 3.51 in | BD: | 9 |
| T: | 1.688 | L1: | 10.01 in |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| LL: | 2.95 in | U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output RPM: | 339 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

